Fluid Connector Seal | DRV100138-V80G1
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Size | 16.0 mm |
Thread 1 | M 16 x 1.5 |
Diameter ID | 13.8 mm |
Diameter OD | 18.9 mm |
T | 1.5 mm |
T1 | 0.8 mm |
Institute Approvals | |
---|---|
Animal Free | Yes |
BAM | Yes |
ECE R110 | Yes |
ISO 3601-5 : 2015 | Yes |
Material Declaration of Compliance | Yes |
UL94 HB | Yes |
UL94 V | Yes |
Seal Capabilities | |
---|---|
Min. Temperature | -18.0 °C |
Max. Temperature | 200.0 °C |
Static Pressure max. | 63.0 MPa |