Fluid Connector Seal | DRV100138-NB650
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Size | 16.0 mm |
Thread 1 | M 16 x 1.5 |
Diameter ID | 13.8 mm |
Diameter OD | 18.9 mm |
T | 1.5 mm |
T1 | 0.8 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -25.0 °C |
Max. Temperature | 100.0 °C |
Static Pressure max. | 63.0 MPa |