Fluid Connector Seal | DRV100116BNB650
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Size | 14.0 mm |
Thread 1 | M 14 x 1.5 |
Thread 2 | G 1/4 A |
Diameter ID | 11.6 mm |
Diameter OD | 16.5 mm |
T | 1.5 mm |
T1 | 0.8 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -25.0 °C |
Max. Temperature | 100.0 °C |
Static Pressure max. | 63.0 MPa |
Quality & Norms | |
---|---|
QCC | B |