Fluid Connector Seal  |  DRV100116-V70G1

DRV100116-V70G1
Stock (pcs.)
Please login
Installation Dimensions
Size 14.0 mm
Thread 1 M 14 x 1.5 
Thread 2 G 1/4 A 
Diameter ID 11.6 mm
Diameter OD 16.5 mm
T 1.5 mm
T1 0.8 mm
Related Links
Material Data Sheet V70G1 Only available for registered members
CAD Drawing Only available for registered members
DRV100116-V70G1
test