Fluid Connector Seal  |  DRV100116-E7003

DRV100116-E7003
Stock (pcs.)
No Longer Available
Installation Dimensions
Size 14.0 mm
Thread 1 M 14 x 1.5 
Thread 2 G 1/4 A 
Diameter ID 11.6 mm
Diameter OD 16.5 mm
T 1.5 mm
T1 0.8 mm
Related Links
CAD Drawing Only available for registered members
DRV100116-E7003
test