Fluid Connector Seal | DRV100098BV80G1
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Size | 12.0 mm |
Thread 1 | M 12 x 1.5 |
Diameter ID | 9.8 mm |
Diameter OD | 14.4 mm |
T | 1.5 mm |
T1 | 0.8 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -18.0 °C |
Max. Temperature | 200.0 °C |
Static Pressure max. | 63.0 MPa |
Quality & Norms | |
---|---|
QCC | B |