Dualseal  |  DU0000110-WUAQ3

DU0000110-WUAQ3
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H8 11.0 mm
Groove Diameter, D1 h9 8.6 mm
Groove Width, L +0.2 2.6 mm
Radius, r ±0.2 0.3 mm
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 80.0 °C
Static Pressure max. 50.0 MPa
Related Links
CAD Drawing Only available for registered members
DU0000110-WUAQ3
test