Dualseal | DU0000100-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H8 | 10.0 mm |
Groove Diameter, D1 h9 | 7.6 mm |
Groove Width, L +0.2 | 3.6 mm |
Radius, r ±0.2 | 0.3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 80.0 °C |
Static Pressure max. | 50.0 MPa |