Self centering metric thread  |  DDM0C0087-4XXMW

DDM0C0087-4XXMW
Stock (pcs.)
No Longer Available
Installation Dimensions
Metric thread M8 
Dimensions, ID 8.7 mm
Dimensions, OD 14.0 mm
Dimensions, t 1.0 mm
Dimensions, d3 10.4 mm
Dimensions, dN 6.4 mm
Available Sizes & References
Dowty ref.No. 866 
Related Links
CAD Drawing Only available for registered members
DDM0C0087-4XXMW
test