Self centering metric thread | DDM0C0087-4N59
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Metric thread | M8 |
Dimensions, ID | 8.7 mm |
Dimensions, OD | 14.0 mm |
Dimensions, t | 1.0 mm |
Dimensions, d3 | 10.4 mm |
Dimensions, dN | 6.4 mm |
Available Sizes & References | |
---|---|
Dowty ref.No. | 866 |