Self centering metric thread  |  DDM0C0067-4V49

DDM0C0067-4V49
Stock (pcs.)
Please login
Installation Dimensions
Metric thread M6 
Dimensions, ID 6.7 mm
Dimensions, OD 10.0 mm
Dimensions, t 1.0 mm
Dimensions, d3 8.0 mm
Dimensions, dN 5.6 mm
Available Sizes & References
Dowty ref.No. 898 
Related Links
CAD Drawing Only available for registered members
DDM0C0067-4V49
test