Self centering metric thread | DDM0C0067-4N5E
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Metric thread | M6 |
Dimensions, ID | 6.7 mm |
Dimensions, OD | 10.0 mm |
Dimensions, t | 1.0 mm |
Dimensions, d3 | 8.0 mm |
Dimensions, dN | 5.6 mm |
Available Sizes & References | |
---|---|
Dowty ref.No. | 898 |