Self centering metric thread  |  DDM0C0057-4N5E

DDM0C0057-4N5E
Stock (pcs.)
Please login
Installation Dimensions
Metric thread M5 
Dimensions, ID 5.7 mm
Dimensions, OD 10.0 mm
Dimensions, t 1.0 mm
Dimensions, d3 7.4 mm
Dimensions, dN 4.45 mm
Available Sizes & References
Dowty ref.No. 946 
Related Links
CAD Drawing Only available for registered members
DDM0C0057-4N5E
test