Self centering metric thread  |  DDM0C0045-4V49

DDM0C0045-4V49
Stock (pcs.)
Please login
Installation Dimensions
Metric thread M4 
Dimensions, ID 4.5 mm
Dimensions, OD 7.0 mm
Dimensions, t 1.0 mm
Dimensions, d3 5.4 mm
Dimensions, dN 3.3 mm
Available Sizes & References
Dowty ref.No. 947 
Related Links
CAD Drawing Only available for registered members
DDM0C0045-4V49
test