Self centering metric thread | DDM0C0045-4N59
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Metric thread | M4 |
Dimensions, ID | 4.5 mm |
Dimensions, OD | 7.0 mm |
Dimensions, t | 1.0 mm |
Dimensions, d3 | 5.4 mm |
Dimensions, dN | 3.3 mm |
Available Sizes & References | |
---|---|
Dowty ref.No. | 947 |