Self centering inch thread | DDW4C0821-4N49
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Dimensions, ID | 13.74 mm |
Dimensions, OD | 20.57 mm |
Dimensions, t | 2.0 mm |
Dimensions, d3 | 15.21 mm |
Dimensions, dN | 11.18 mm |
Inch thread | BSP 1/4 |
Available Sizes & References | |
---|---|
Dowty ref.No. | 821 |