Pipe and couplings ISO 1179 | DDW400510-4V49
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Thread dia. BSP | 1/8 |
Dimensions, ID +0,2 | 10.4 mm |
Dimensions, OD -0,2 | 14.7 mm |
Dimensions, t± 0,15 | 1.25 mm |
Recessed bolt holes, d3 +0,4 | 15 mm |
Available Sizes & References | |
---|---|
Dowty ref.No. | 510 |