Metric dimensions thread | DDM000045-4E4E
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Metric thread | M4 |
Dimensions, ID | 4.5 mm |
Dimensions, OD | 7.0 mm |
Dimensions, t | 1.0 mm |
Recessed bolt holes, d3 H13 | 7.35 mm |
Recessed bolt holes, d3 H13 (Alternative) | 7.15 mm |
Bore d4 | 4.20 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |
Dowty refNo. GM500 | 202 |