Metric dimensions thread | DDM000036-4V49
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Metric thread | M3 |
Dimensions, ID | 3.6 mm |
Dimensions, OD | 7.5 mm |
Dimensions, t | 1.0 mm |
Recessed bolt holes, d3 H13 | 7.63 mm |
Bore d4 | 3.20 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | No |
Dowty refNo. GM500 | 301 |