Inch dimensions thread | DDW200687-N7MC
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 11/16 |
Dimensions, ID | 18.5 mm |
Dimensions, OD | 29.43 mm |
Dimensions, t | 2.28 mm |
Recessed bolt holes, d3 H13 | 29.70 mm |
Bore d4 | 18.20 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |