Inch dimensions thread | DDW200625-N7MC
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 5/8 |
Dimensions, ID | 16.9 mm |
Dimensions, OD | 27.05 mm |
Dimensions, t | 1.9 mm |
Recessed bolt holes, d3 H13 | 27.30 mm |
Bore d4 | 16.80 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |