Inch dimensions thread | DDW200437-N7MC
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 7/16 |
Dimensions, ID | 11.9 mm |
Dimensions, OD | 19.53 mm |
Dimensions, t | 1.9 mm |
Recessed bolt holes, d3 H13 | 19.80 mm |
Bore d4 | 11.70 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |