Inch dimensions thread  |  DDW200375-N9MC1

DDW200375-N9MC1
Stock (pcs.)
Please login
Installation Dimensions
Inch thread 3/8 
Dimensions, ID 10.3 mm
Dimensions, OD 17.52 mm
Dimensions, t 1.37 mm
Recessed bolt holes, d3 H13 17.80 mm
Bore d4 10.20 mm
Available Sizes & References
TSS U-Seal available Yes 
Related Links
CAD Drawing Only available for registered members
DDW200375-N9MC1
test