Inch dimensions thread | DDW200312-N7MC
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 5/16 |
Dimensions, ID | 8.7 mm |
Dimensions, OD | 15.16 mm |
Dimensions, t | 1.37 mm |
Recessed bolt holes, d3 H13 | 15.50 mm |
Bore d4 | 8.50 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |