Inch dimensions thread | DDW200250-N7MC
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 1/4 |
Dimensions, ID | 7.1 mm |
Dimensions, OD | 13.18 mm |
Dimensions, t | 1.37 mm |
Recessed bolt holes, d3 H13 | 13.50 mm |
Bore d4 | 7.00 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |