Inch dimensions thread  |  DDW200216-N7MM

DDW200216-N7MM
Stock (pcs.)
No Longer Available
Installation Dimensions
Inch thread 7/32 
Dimensions, ID 6.2 mm
Dimensions, OD 11.55 mm
Dimensions, t 1.37 mm
Recessed bolt holes, d3 H13 11.90 mm
Bore d4 6.00 mm
Available Sizes & References
TSS U-Seal available Yes 
Related Links
CAD Drawing Only available for registered members
DDW200216-N7MM
test