Inch dimensions thread | DDW200216-N7MAH
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 7/32 |
Dimensions, ID | 6.2 mm |
Dimensions, OD | 11.55 mm |
Dimensions, t | 1.37 mm |
Recessed bolt holes, d3 H13 | 11.90 mm |
Bore d4 | 6.00 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |