Inch dimensions thread | DDW200008-N7MAH
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 5/32 |
Dimensions, ID | 4.7 mm |
Dimensions, OD | 9.29 mm |
Dimensions, t | 1.04 mm |
Recessed bolt holes, d3 H13 | 9.60 mm |
Bore d4 | 4.50 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |