Inch dimensions thread | DDW200006-N9MC1
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Inch thread | 9/64 |
Dimensions, ID | 4.0 mm |
Dimensions, OD | 8.38 mm |
Dimensions, t | 1.04 mm |
Recessed bolt holes, d3 H13 | 8.70 mm |
Bore d4 | 3.90 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |