Inch dimensions thread  |  DDW200005-N9MC1

DDW200005-N9MC1
Stock (pcs.)
Please login
Installation Dimensions
Inch thread 1/8 
Dimensions, ID 3.7 mm
Dimensions, OD 8.05 mm
Dimensions, t 1.04 mm
Recessed bolt holes, d3 H13 8.30 mm
Bore d4 3.50 mm
Available Sizes & References
TSS U-Seal available Yes 
Related Links
CAD Drawing Only available for registered members
DDW200005-N9MC1
test