Inch dimensions thread | DDW200005-N7MAH
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Inch thread | 1/8 |
Dimensions, ID | 3.7 mm |
Dimensions, OD | 8.05 mm |
Dimensions, t | 1.04 mm |
Recessed bolt holes, d3 H13 | 8.30 mm |
Bore d4 | 3.50 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |