GM2000 metric thread  |  DDG2000M6-4N17

DDG2000M6-4N17
Stock (pcs.)
Please login
Installation Dimensions
Metric thread M 6 
OD diameter 9.9 mm
Tol ± on OD 0.2 mm
diameter d3 8.0 mm
ID diameter 6.2 mm
Tol ± on ID 0.2 mm
t 1.8 mm
Tol ± on t 0.3 mm
t1 1.0 mm
Tol ±on t1 0.15 mm
Diameter d4 4.7 mm
Bore max. diameter 6.4 mm
Pitch of thread 1.0 mm
Available Sizes & References
Skega Ref.No 541382 
Related Links
CAD Drawing Only available for registered members
DDG2000M6-4N17
test