GM2000 metric thread | DDG2000M5-4V15
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Metric thread | M 5 |
OD diameter | 8.9 mm |
Tol ± on OD | 0.2 mm |
diameter d3 | 6.4 mm |
ID diameter | 5.2 mm |
Tol ± on ID | 0.2 mm |
t | 1.8 mm |
Tol ± on t | 0.3 mm |
t1 | 1.0 mm |
Tol ±on t1 | 0.15 mm |
Diameter d4 | 4.0 mm |
Bore max. diameter | 5.3 mm |
Pitch of thread | 0.8 mm |
Available Sizes & References | |
---|---|
Skega Ref.No | 541619 |