GM2000 metric thread  |  DDG2000M5-4N15

DDG2000M5-4N15
Stock (pcs.)
Please login
Installation Dimensions
Metric thread M 5 
OD diameter 8.9 mm
Tol ± on OD 0.2 mm
diameter d3 6.4 mm
ID diameter 5.2 mm
Tol ± on ID 0.2 mm
t 1.8 mm
Tol ± on t 0.3 mm
t1 1.0 mm
Tol ±on t1 0.15 mm
Diameter d4 4.0 mm
Bore max. diameter 5.3 mm
Pitch of thread 0.8 mm
Available Sizes & References
Skega Ref.No 541619 
Related Links
CAD Drawing Only available for registered members
DDG2000M5-4N15
test