GM1000 metric thread | DDG1000M5-4N18
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Metric thread | M 5 |
OD diameter | 8.9 mm |
Tol ± on OD | 0.2 mm |
diameter d3 | 6.4 mm |
ID diameter | 5.0 mm |
Tol ± on ID | 0.2 mm |
t | 1.5 mm |
Tol ± on t | 0.2 mm |
t1 | 1.0 mm |
Tol ±on t1 | 0.15 mm |
Clearance bore max | 5.5 mm |
Available Sizes & References | |
---|---|
Skega Ref.No | 541471 |