GM1000 metric thread  |  DDG1000M3-4N17

DDG1000M3-4N17
Stock (pcs.)
Please login
Installation Dimensions
Metric thread M 3 
OD diameter 5.9 mm
Tol ± on OD 0.2 mm
diameter d3 4.5 mm
ID diameter 3.0 mm
Tol ± on ID 0.2 mm
t 1.4 mm
Tol ± on t 0.2 mm
t1 1.0 mm
Tol ±on t1 0.15 mm
Clearance bore max 3.6 mm
Available Sizes & References
Skega Ref.No 541376 
Related Links
CAD Drawing Only available for registered members
DDG1000M3-4N17
test