Type BU (uncut) and BG (cut) | BU1300060-PT00
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f7 | 6.0 mm |
Groove Diameter, d3 H9 | 8.6 mm |
Groove Width, L2 +0.2 | 3.8 mm |
Groove Width, L3 +0.2 | 5.2 mm |
Radius, r ±0.2 | 0.25 mm |
Internal (Rod) sealing | |
---|---|
Back-up Ring dimensions for internal sealing ID x W x T | 6.0 x 1.3 x 1.4 mm |
O-Ring TSS Part No. for internal sealing | ORAR00010 |
O-Ring dimensions for internal sealing d1 x d2 | 6.07 x 1.78 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -200.0 °C |
Max. Temperature | 260.0 °C |
Pressure max., static use | 250.0 MPa |
Pressure max., dynamic use, reciprocating | 25.0 MPa |
Pressure max., dynamic use, oscillating/rotating | 15.0 MPa |