Type BU (uncut) and BG (cut)  |  BG1500140-PT00

BG1500140-PT00
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 11.0 mm
Groove Diameter, d3 H9 14.0 mm
Groove Width, L2 +0.2 4.1 mm
Groove Width, L3 +0.2 5.5 mm
Radius, r ±0.2 0.25 mm
Internal Sealing (Rod)
Back-up Ring dimensions for external sealing OD x W x T 14.0 x 1.5 x 1.4 mm
O-Ring TSS Part No. for external sealing OR2001000 
O-Ring dimensions for external sealing d1 x d2 10.00 x 2.00 mm
Seal Capabilities
Min. Temperature -200.0 °C
Max. Temperature 260.0 °C
Pressure max., static use 250.0 MPa
Pressure max., dynamic use, reciprocating 25.0 MPa
Pressure max., dynamic use, oscillating/rotating 15.0 MPa
Related Links
Material Data Sheet PT00 Only available for registered members
CAD Drawing Only available for registered members
BG1500140-PT00
test