Type BB (uncut) and BC (cut)  |  BB4001150-PC00

BB4001150-PC00
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 115.0 mm
Groove Diameter, d3 H9 123.0 mm
Groove Width, L2 +0.2 8.3 mm
Groove Width, L3 +0.2 10.0 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 115.0 x 4.0 x 1.7 mm
O-Ring TSS Part No. for internal sealing OR5011500 
O-Ring dimensions for internal sealing d1 x d2 115.00 x 5.00 mm
Related Links
Material Data Sheet PC00 Only available for registered members
CAD Drawing Only available for registered members
BB4001150-PC00
test