Type BB (uncut) and BC (cut) | BB3100650-PTKC
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f7 | 65.0 mm |
Groove Diameter, d3 H9 | 71.2 mm |
Groove Width, L2 +0.2 | 6.9 mm |
Groove Width, L3 +0.2 | 8.6 mm |
Radius, r ±0.2 | 0.25 mm |
Internal (Rod) sealing | |
---|---|
Back-up Ring dimensions for internal sealing ID x W x T | 65.0 x 3.1 x 1.7 mm |
O-Ring TSS Part No. for internal sealing | OR4006500 |
O-Ring dimensions for internal sealing d1 x d2 | 65.40 x 4.00 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -200.0 °C |
Max. Temperature | 260.0 °C |
Pressure max., static use | 250.0 MPa |
Pressure max., dynamic use, reciprocating | 40.0 MPa |
Pressure max., dynamic use, oscillating/rotating | 15.0 MPa |