Type BB (uncut) and BC (cut)  |  BB2700600-Z43

BB2700600-Z43
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 60.0 mm
Groove Diameter, d3 H9 65.4 mm
Groove Width, L2 +0.2 6.2 mm
Groove Width, L3 +0.2 7.6 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 60.0 x 2.7 x 1.4 mm
O-Ring TSS Part No. for internal sealing ORAR00229 
O-Ring dimensions for internal sealing d1 x d2 59.92 x 3.53 mm
Related Links
Material Data Sheet Z43 Only available for registered members
CAD Drawing Only available for registered members
BB2700600-Z43
test