Type BB (uncut) and BC (cut)  |  BB2700450-PTB6

BB2700450-PTB6
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 45.0 mm
Groove Diameter, d3 H9 50.4 mm
Groove Width, L2 +0.2 6.2 mm
Groove Width, L3 +0.2 7.6 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 45.0 x 2.7 x 1.4 mm
O-Ring TSS Part No. for internal sealing ORAR00224 
O-Ring dimensions for internal sealing d1 x d2 44.04 x 3.53 mm
Related Links
CAD Drawing Only available for registered members
BB2700450-PTB6
test