Type BB (uncut) and BC (cut)  |  BB2300320-Z43

BB2300320-Z43
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 32.0 mm
Groove Diameter, d3 H9 36.6 mm
Groove Width, L2 +0.2 5.4 mm
Groove Width, L3 +0.2 6.8 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 32.0 x 2.3 x 1.4 mm
O-Ring TSS Part No. for internal sealing OR3003200 
O-Ring dimensions for internal sealing d1 x d2 32.00 x 3.00 mm
Related Links
Material Data Sheet Z43 Only available for registered members
CAD Drawing Only available for registered members
BB2300320-Z43
test