Type BB (uncut) and BC (cut)  |  BB2300300-PT00

BB2300300-PT00
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 30.0 mm
Groove Diameter, d3 H9 34.6 mm
Groove Width, L2 +0.2 5.4 mm
Groove Width, L3 +0.2 6.8 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 30.0 x 2.3 x 1.4 mm
O-Ring TSS Part No. for internal sealing OR3003000 
O-Ring dimensions for internal sealing d1 x d2 30.00 x 3.00 mm
Seal Capabilities
Min. Temperature -200.0 °C
Max. Temperature 260.0 °C
Pressure max., static use 250.0 MPa
Pressure max., dynamic use, reciprocating 25.0 MPa
Pressure max., dynamic use, oscillating/rotating 15.0 MPa
Related Links
Material Data Sheet PT00 Only available for registered members
CAD Drawing Only available for registered members
BB2300300-PT00
test