Type BB (uncut) and BC (cut)  |  BB2000300-T08

BB2000300-T08
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 30.0 mm
Groove Diameter, d3 H9 34.0 mm
Groove Width, L2 +0.2 5.0 mm
Groove Width, L3 +0.2 6.4 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 30.0 x 2.0 x 1.4 mm
O-Ring TSS Part No. for internal sealing ORAR00123 
O-Ring dimensions for internal sealing d1 x d2 29.83 x 2.62 mm
Related Links
Material Data Sheet T08 Only available for registered members
CAD Drawing Only available for registered members
BB2000300-T08
test