Type BB (uncut) and BC (cut)  |  BB1500200AT43

BB1500200AT43
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 20.0 mm
Groove Diameter, d3 H9 23.0 mm
Groove Width, L2 +0.2 4.1 mm
Groove Width, L3 +0.2 5.5 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 20.0 x 1.5 x 1.4 mm
O-Ring TSS Part No. for internal sealing OR2002000 
O-Ring dimensions for internal sealing d1 x d2 20.00 x 2.00 mm
Quality & Norms
QCC
Related Links
CAD Drawing Only available for registered members
BB1500200AT43
test