Type BV (uncut) - BH (cut) | BH1500120-PTB4
Stock (pcs.) | |
---|---|
Please login |
Part | |
---|---|
TSS Part No. Uncut | BV1500120 |
Installation Dimensions | |
---|---|
Bore Diameter, DN H8 | 12.0 mm |
Groove Diameter, D1 h9 | 9.0 mm |
Groove Width, L2 +0.2 | 4.1 mm |
Groove Width, L3 +0.2 | 5.5 mm |
Radius, r ±0.2 | 0.25 mm |
External Sealing (bore) | |
---|---|
Back-up Ring dimensions for external sealing OD x W x T | 12.0 x 1.5 x 1.4 mm |
O-Ring TSS Part No. for external sealing | OR2000850 |
O-Ring dimensions for external sealing d1 x d2 | 8.50 x 2.00 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -200.0 °C |
Max. Temperature | 260.0 °C |
Pressure max., static use | 250.0 MPa |
Pressure max., dynamic use, reciprocating | 40.0 MPa |
Pressure max., dynamic use, oscillating/rotating | 15.0 MPa |