Type BA (uncut) - BD (cut) | BD1500180-PTB6X
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H8 | 18.0 mm |
Groove Diameter, D1 h9 | 15.0 mm |
Groove Width, L2 +0.2 | 4.1 mm |
Groove Width, L3 +0.2 | 5.5 mm |
Radius, r ±0.2 | 0.25 mm |
External Sealing (bore) | |
---|---|
Back-up Ring dimensions for external sealing OD x W x T | 18.0 x 1.5 x 1.4 mm |
O-Ring TSS Part No. for external sealing | OR2001400 |
O-Ring dimensions for external sealing d1 x d2 | 14.00 x 2.00 mm |