Turcite® and Zurcon® Slydring® for Rod | GR4100080AT47
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter dN f8/h9 | 8.0 mm |
Groove Diameter D2 H8 | 11.1 mm |
Groove Width L2 +0,2 | 2.5 mm |
Thickness W | 1.55 mm |
Quality & Norms | |
---|---|
QCC | A |
Conform to ISO 10766 (preferred for use) | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |