Turcite® and Zurcon® Slydring® for Piston | GP4100080-Z80
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter DN H9 | 8.0 mm |
Groove Diameter d2 h8 | 4.9 mm |
Groove Width L2 +0,2 | 2.5 mm |
Thickness W | 1.55 mm |
Institute Approvals | |
---|---|
Japanese PL FCM | Yes |
US FDA | Yes |
Quality & Norms | |
---|---|
Conform to ISO 10766 (preferred for use) | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |